Tech Library
Products & Technologies
[ ]
Product Overview

TDK RoboKit1 SmartRobotics™ Platform

  • PDF
  •                
The TDK Robokit1 combines sensors, processors, and actuators on a single board, making it an ideal robotics platform for quick prototyping and development. RoboKit1 integrates key product offerings such as 6-axis IMU, industrial IMU modules, capacitive barometric pressure sensor, digital I²S microphone, temp sensor, ultrasonic Time of Flight (ToF) sensors, magnetometer, and motor controller on a single PCB.
It also comes equipped with ARM® Cortex®-M7, multiple interfaces, and is compatible with multiple processor platforms such as Raspberry Pi and ASUS Tinker Board. RoboKit1 is not just another dev board—it is the comprehensive TDK solution showcase!
Contact Us

By clicking this button,
you are moving to the website of InvenSense, Inc.

WINNER

Robotics Business Review Innovation Award


Technology, Services, & Research: Product Introduction Category

TDK RoboKit1

“In January 2022, TDK Corporation subsidiary InvenSense announced the TDK RoboKit1, a development platform and reference design for robotics systems. The TDK RoboKit1 board, powered by an ARM Cortex-M7 processor, incorporates a number of sensors, including a 6‑axis IMU, a barometric pressure sensor, a magnetometer, digital I²S microphones, a temperature sensor, and ultrasonic Time of Flight (ToF) sensors. Also included with the TDK RoboKit1 are software libraries, as well as ROS 1- and ROS 2-compliant drivers.”

— The Robot Report

Read More

Overview

TDK RoboKit1 combines sensors, processors and actuators on a single board making it an ideal robotics platform for quick prototyping and ROS development.
RoboKit integrates key product offerings such as 6-axis IMU, industrial IMU modules, capacitive barometric pressure sensor, digital I²S microphone, temp sensor, ultrasonic Time of Flight (ToF) sensors, magnetometer and motor controller on a single PCB.
The open-sourced board supports ROS drivers and algorithms, making it an ideal platform for ROS hobbyists, educational institutions, and a multitude of Robotics developers. The Robokit platform also provides out of the box integrated software solutions such as obstacle detection, floor type detection, cliff detection (not suitable for RVC application) and dynamic heading detection.

Robokit1 Product Offerings

TDK RoboKit1 Development Kit

TDK RoboKit1 Complete Robotics Package

TDK_RoboKit1-DK

TDK_RoboKit1

Development Board Package, including:

  • TDK RoboKit1 Development Kit
  • CH101 Ultrasonic Sensor (3x)
  • Ultrasonic Connector Cables (3x)
  • Open-source board design files, firmware, and ROS drivers

Full Robotic Package, including Development Board Package and:

  • 3D printed robot shell with sockets for ToF sensors
  • Chassis with metal plates, standoffs, wheels and motors
  • Industrial IMU Module (IIM-46230)
  • ESP32 BLE module for Bluetooth connectivity
  • On/Off switch*

* note: Battery for RoboKit1 not included.

Documentation
Buy Now
Documentation
Contact UsBy clicking this button,
you are moving to the website of InvenSense, Inc.

RoboKit1 Features & Benefits

RoboKit1 Features & Benefits

Comprehensive TDK solution showcase

Microchip SAME70Q21B MCU

  • 2048 KB flash, 348 KB SRAM
  • ARM® Cortex®-M7 running up to 300Mhz
  • Atmel Embedded Debugger (EDBG) over USB3 and SWD

Compatible with multiple processor platforms

  • Raspberry Pi
  • Nvidia Jetson (coming soon)
  • Google Coral Dev Board (coming soon)
  • Asus Tinker Board 2/2S

Multiple interfaces

  • USB
  • Auxiliary USB2
  • Header with 1.8, 3.3, and 5-volt power
  • 12 GPIO
  • Serial connection
  • UART

Contact

Contact UsBy clicking this button,
you are moving to the website of InvenSense, Inc.