MLCC with Dipped Radial Lead
Product Top Page
Product Spotlights
Tech Notes
TDK Product Features
High capacitance has been achieved through improvements in the thinning process of ceramic dielectric layers and multi-layer lamination technology with low residual inductance and favorable frequency response characteristics.High reliability is maintained under specified environmental conditions. Furthermore, the leads are formed with a "kink" to achieve consistent insertion heights and facilitate the release of gases during soldering for dramatically improved solderability.Taping specifications are also available for automatic insertions, which contribute to reducing on-board costs.

News