Tech Notes

Technical Support Tools

TDK Product Features

Feedthrough components from TDK are used to suppress high frequency electromagnetic disturbances in electronic devices. The shown product range is used for instance in telecom applications, industrial lasers or in medical devices. Feedthrough components prevent the transmission of interferences from outside to the device by a broadband suppression up to the GHz-Area and vice versa. They are designed to have a high efficiency from the low frequencies up to more then 300 MHz.

News

Jan. 15, 2021
Application Guide for E-Drive of motorcycle has been released.
Nov. 26, 2020
Application Guide for Smart Watch/Activity Tracker has been released.
Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
  • E-mail magazine

Product spotlight