Inductors (Coils)

Tech Notes

Inductors for Power Circuits Selection Guide (Commercial Grade)

Click Series name in the diagram above for details.

Commercial Grade

  •  
  • Wire Wound
  • Multilayer
  • Thin-film
Category
See here for information on various features.
Ferrite : No Shield Ferrite : Resin Shield Ferrite : Shield Metal : Resin Shield Metal : Shield
High Current

Small Size

NLCV
For General

0.1 to 330μH
25: 2.5x2.0mm
32: 3.2x2.5mm

VLS-CX-1
For Mobile
Low Profile

0.24 to 100μH
2016xx: 2.0x1.6mm
2520xx: 2.5x2.0mm
30xx: 3.0x3.0mm
40xx: 4.0x4.0mm

MLP
For Mobile
Low Profile

0.47 to 10μH
1005: 1.0x0.5mm
1608: 1.6x0.8mm
2012: 2.0x1.2mm
2016: 2.0x1.6mm
2520: 2.5x2.0mm

VLS-HBX-1
For Mobile
High Current
Low Profile

0.24 to 10μH
2016xx: 2.0x1.6mm
2520xx: 2.5x2.0mm

TFM-ALC/ALDNEW
For Mobile
High Current
Low Profile

0.47 to 1.0μH
1608xx: 1.6x0.8mm
2012xx: 2.0x1.2mm

VLS-HBU
For Mobile
High Current
Step-up Converter

3.3 to 22μH
2520xx: 2.5x2.0mm

TFM-ALM/GHM
For Mobile
High Current
Low Profile

0.47 to 2.2μH
2016xx: 2.0x1.6mm

Middle Size

B8247xA
Wide Inductance

10 to 470μH
B82471A: 6.1x5.6mm
B82473A: 8.3x7.5mm

VLS-EX
Wide Inductance

0.47 to 680μH
50xx: 5.0x5.0mm
60xx: 6.0x6.0mm

SLF
Wide Inductance

1.5 to 1000μH
60xx: 6.0x6.0mm
70xx: 7.0x7.0mm

VLS-HBX
NEW
High Current
Low Profile

0.33 to 22μH
30xx: 3.0x3.0mm
40xx: 4.0x4.0mm

SPM-LR
High Current
Low Profile

0.47 to 10μH
30xx: 3.2x3.0mm
40xx: 4.4x4.1mm
50xx: 5.4x5.1mm

VLS-AF
NEW
For D-Amp
Wide Inductance

3.3 to 100μH
60xx: 6.0x6.0mm

SPM
High Current

0.2 to 22μH

40xx: 4.2x4.0mm
50xx: 5.2x5.0mm
65xx: 7.1x6.5mm
100xx: 10.7x10.0mm

Large Size

B8247xA
Wide Inductance

1 to 1,000μH

B82475A:10.4x10mm
B82476A:12.95x9.4mm
B82479A:18.54x15.24mm

 
SLF
Wide Inductance

1.2 to 1500μH

101xx: 10.1x10.1mm
125xx: 12.5x12.5mm

 
SPM-XT
Super High Current

0.18 to 2.8μH

100xx: 11.5x10.0mm
125xx: 12.6x13.0mm

VLB
Super High Current

0.09 to 0.36μH

7050: 7.0x7.0mm
10050: 7.0x10.0mm
12065: 12.0x10.0mm

VLBU/VLBS
Super High Current
NEW

0.07 to 0.4μH


6565xxx: 6.5x6.5mm
8050xx: 8.0x5.0mm
9664xxx: 9.6x6.4mm
10060xx: 10.0x6.0mm
10070xx: 10.0x7.0mm
10246xx: 10.2x4.6mm

Very Large Size

   
B82559A
Super High Current

0.44 to 35μH

B82559AxA013: 11.0x13.2mm
B82559AxA016: 17.3x18.7mm
B82559AxA019: 19.9x20.5mm
B82559AxA020: 22.3x22.0mm
B82559AxA025: 17.3x18.7mm

   

Features

Process Wire Wound These products have a structure consisting of a core with copper wires wound around it. The use of thick copper wires can reduce the DC resistance, making them suitable for applications with large currents.
Composite-type products (SPM series), whose wire wound coils are integrally molded using magnetic metal powder, are also available, and are effective in countermeasures against coil acoustic noise.
Multi Layer Metal conductors are printed on sheets which are then laminated to create coils. These products are well-suited to achieving smaller product sizes and lower profiles, with excellent mass-producibility.
Thin Film Thin film processing is employed to make high-density pattern forming possible. Combinations with metallic magnetic materials make these products suitable for applications requiring small sizes and low profiles, as well as large currents.
Magnetic Material Ferrite These products have high μ and are suitable for high-inductance applications. They also possess consistent DC superimposition characteristics, demonstrating stable properties up to the magnetic saturation point.
Metal Since these products have small changes in inductance depending on temperature, and are less likely to experience magnetic saturation than ferrite, they possess soft saturation characteristics.
Shield Type No Shield A simple, open magnetic circuit type with no magnetic shielding on the coil components.
Resin Shield The areas around the coil are covered with resin which contains a mixture of magnetic powder such as ferrite and soft magnetic metals. Compared to shielded types, the magnetic shielding effectiveness of these products is limited, but they have good cost balance.
Shield Covering the areas around the coil with a shield core and molding with magnetic materials gives these products a structure similar to a closed magnetic circuit. This type has high magnetic shielding effectiveness with lower magnetic flux leakage than all other types.