Sensor applications place increasingly demanding requirements on the distinctive characteristics of the pressure sensor dies and call for specific design features already on the die level.
TDK’s lineup features absolute pressure sensor dies for pressures applied either from back side or front side as well as differential and gauge pressure sensor dies. The extensive range also includes sensor elements for humid or wet operating environments.