AC-DC Power Supplies

CUS-M Series

AC-DC Power Supplies

CUS-M Series

High Performance
Medical and Industrial
AC-DC power supplies with low EMI

The CUS-M series of both open frame and enclosed AC-DC power supplies offers best-in-class, industry-leading power densities in a variety of industry standard footprints and Class I or Class II (double-insulated) input. The series leverages innovative topologies for superior EMC design, offers the latest ITE and Medical safety certifications and is backed by a strong warranty.

スイッチング電源,AC-DCコンバータ:CUS-M (overview)

Features

  • High Efficiency, up to 96%
  • Medical Certifications (2 x MOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and Class II installations
  • Compact and Industry Standard Footprints
  • Enclosure and Other Optionss

Benefits

  • Lowers Operating Costs and Improves Thermal Performance
  • Suitable for B and BF Rated Equipment
  • Easier System EMC Compliance
  • Flexible Utilization
  • Space Saving in End Equipment
  • Versatile Application
 
  • [TAB]Models
  • [TAB]Technical Data
  • [TAB]Links
  • [TAB]Safety Certification

Models

DatasheetPart No. ListModel NamePower (W)Input Voltage (VAC)Output Voltage (VDC)
CUS30M30 to 30.685 to 26512, 15, 18, 24, 36, 48
CUS60M30 to 60.385 to 2655, 12, 15, 18, 24, 48
 CUS100MB80 to 100.885 to 2655, 12, 15, 18, 24, 28, 36, 48
CUS100ME10085 to 26412, 15, 18, 24, 28, 36, 48
CUS150M15085 to 26412, 15, 18, 24, 28, 36, 48
CUS200M200.4 to 25285 to 26512, 18, 24, 36, 48
CUS250M25085 to 26412, 15, 18, 24, 28, 36, 48
CUS350M414 to 42085 to 26512, 18, 24, 36, 48
CUS350MP349.2 to 350.485 to 26524,30,36,48
CUS400M40085 to 26412, 15, 19, 24, 28, 36, 48
CUS500M1500.4 to 50485 to 26512, 19, 24, 28, 32, 36, 48
CUS600M600 to 604.885 to 26512, 19, 24, 28, 32, 36, 48
CUS800M680.4 to 801.685 to 26512, 24, 36, 48
CUS1000M800.4 to 1000.885 to 26512, 24, 36, 48
CUS1200M1198.8 to 120085 to 26524, 36, 48
CUS1500M1500 to 153685 to 26512, 15, 24, 36, 48

Technical Data

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030003"

data-tecdata_group1_id="1000000769885"

data-tecdata_group2_id="1000000769891"

data-tecdata_asset_id=""

Safety Approvals

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030003"

data-tecdata_group1_id="1000000842214"

data-tecdata_group2_id="1000000842275"

data-tecdata_asset_id=""