DCリンク用コンデンサ セレクションガイド

特徴
IRMS / Pulse Handling Capability
THB
DCリンク
B32320I

THB:40°C / 93% / 56days
Size: Small
Temperature: 110°C

Small foot print

B3277*D/G

THB:40°C / 93% / 56days
Size: Small
Temperature: 110°C

Compact size

B3277*X/Y/Z

THB:40°C / 93% / 56days
Size: Small
Temperature: 110°C

Higher energy density
Compact size

B3271*H
NEW

THB:60°C / 95% / VRDC / 1000h
Size: Small
Temperature: 110°C

Higher power
IRMS capability
Compact size

B3267*

THB: 40°C / 93% / VRDC / 1000h
Size: Large
Temperature: 105°C

Higher power
IRMS capability

B3277*M

THB: 85°C / 85%RH / VRDC / 1000h
Size: Medium
Temperature: 110°C

High humidity protection

B3277*H/J

THB: 85°C / 85%RH / VRDC / 500h
Size: Medium
Temperature: 110°C

Humidity protection

電圧範囲 450 VDC → 1300 VDC 450 VDC → 1300 VDC 500 VDC → 1200 VDC 500VDC → 1600 VDC 300 VDC → 875 VDC 450 VDC → 1600 VDC 450 VDC → 1600 VDC
静電容量範囲 6.5 µF → 260 µF 1.5 µF → 480 µF 0.68 µF → 170 µF 0.47 µF → 170 µF 0.47 µF → 270 µF 0.33 µF → 120 µF 0.33 µF → 120 µF
リード間隔 22.5 mm → 42.5 mm 27.5 mm → 52.5 mm 27.5 mm → 52.5 mm 27.5 mm → 52.5 mm 27.5 mm → 52.5 mm 27.5 mm → 52.5 mm 27.5 mm → 52.5 mm
参考規格

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

IEC 61071:20077
IEC 60068-2:2006
IEC 60384-16:2005

標準構造
  • Automotive GradeTested for AEC-Q200D