DCリンク用パワーコンデンサ (MKK 直方体) セレクションガイド
特徴 | ModCap MF | ModCap HF |
---|---|---|
DCリンク | B25645* DC-link standard applications Renewable energies Industrial drives and traction |
B25647* DC-link applications when it is expected to have significant harmonics up to 100kHz, specially designed for SiC. Renewable energies and traction |
電圧範囲 | 900 VDC → 2300 VDC | 900 VDC → 1700 VDC |
静電容量 範囲 |
350 µF → 3900 µF | 640 µF → 1850 µF |
ESL | ≤ 14 nH (4 terminals) | ≤ 8 nH (8 terminals) |
寸法 | 205 x 90 x 170 mm 220 x 115 x 215 mm |
205 x 90 x 170 mm |
参照規格 | IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
IEC 61071 IEC 61881-1, EN 45545-2 HL2 R22-HL3 R23 (fire and smoke) UL approval |
標準構造 |