チップアンテナ

Chip Antenna Simulation

ANT016008LCS2442MA2

Data of the graph that is currently displayed can be saved in the CSV format.
Data files are downloaded in ZIP format at once.

Product

高周波製品,チップアンテナ:ANT016008LCS2442MA1
  • Length(L)
    1.60mm ±0.10mm
  • Width(W)
    0.80mm ±0.10mm
  • Thickness(T)
    0.40mm Max.

Evaluation Board Tips for simulation

A characteristics simulation can be performed by moving the slider.

  • L
  • A
  • W
  • B

Recommended Element Value

Pattern Length

VSWR & Efficiency @ 2.4GHz band

Electrical Characteristics

2.442GHz

  • Efficiency[dB]

  • VSWR

  • Peak Gain[dBi]

  • Average Gain[dBi]
    • XZ-plane
      • Horizontal

      • Vertical

    • YZ-plane
      • Horizontal

      • Vertical

    • XY-plane
      • Horizontal

      • Vertical

Radiation Pattern (linear polarization) @ 2.442GHz  ?

  • XZ-plane

  • YZ-plane

  • XY-plane