DeltaCap™ X Black Premium Capacitors
Tech Notes
Other Contents
TDK Product Features
Based on the proven MKP technology with stacked windings, DeltaCap™ X Black Premium Capacitors are developed for low-voltage power factor correction (LV-PFC) applications, especially in industrial installations in harsh conditions. The series features a highly robust design and offers a selective output range from 20 kvar to 37 kvar. Their rated voltage ranges from 440 V to 850 V.

News