Technical Support Tools

TDK Product Features

Polypropylene (PP) is a dielectric with high pulse handling capability and low self-heating. Internal series connection enables voltages up to 2000V. Polypropylene exhibits electrical properties that are superior to those of polyester. The operating temperatures are up to 110°C for some series. Polypropylene capacitors are preferred for critical electrical conditions in industrial, consumer and automotive applications.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.