TDK Product Features

Based on MKP technology with stacked windings, DeltaCap™ PFC capacitors are especially developed for LV PFC applications in industrial and other applications. The capacitors are manufactured using metalized polypropylene film as the dielectric and housed in a cylindrical aluminum can. They are impregnated with biodegradable soft resin, feature stacked windings and a dual safety system. The cost-effective design offers a broad output range from 0.5 kvar to 33.0 kvar at 50/60 Hz, and is available in single and three phase versions. Their rated voltages range from 230 V AC to 525 V AC.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.