Inductors (Coils)

Tech Notes

Inductors for Power Circuits Selection Guide (Automotive Grade)

Click Series name in the diagram above for details.

Automotive Grade

  •  
  • Wire Wound
  • Multilayer
  • Thin-film
Category
See here for information on various features.
Ferrite : No Shield Ferrite : Resin Shield Ferrite : Shield Metal : Resin Shield Metal : Shield
High Current

Small Size

NLCV-xxxD
105℃
125℃

0.1 to 330μH
25: 2.5x2.0mm
32: 3.2x2.5mm

 
MLD
125℃
Low Profile

0.47 to 4.7μH
2012: 2.0x1.2mm
2016: 2.0x1.6mm

 
TFM-ALMA
150℃
High Current
Low Profile

0.10 to 10μH
2016xx: 2.0x1.6mm
2520xx: 2.5x2.0mm
3225xx: 3.2x2.5mm

B82422H
150℃
High Current

1 to 680μH
3.2x2.5 mm

LTF-D
150℃
Low Profile

1.2 to 56μH
30xx: 4.5x3.0mm
40xx: 5.5x4.0mm
50xx: 6.5x5.0mm

TFM-ALVA
NEW
150℃
High Current
Step-up Converter

1 to 10μH
2520xx: 2.5x2.0mm
3225xx: 3.2x2.5mm

B82432T
150℃
High Current

1 to 1,000μH
4.5x3.2 mm

Middle Size

B82442T
150℃
Wide Inductance

1 to 10,000μH
5.6x5.0mm

VLS-EX-H
NEW
125℃
Wide Inductance

1 to 220μH
50xx: 5.0x5.3mm
60xx: 6.0x6.0mm

SLF-H
125℃
Wide Inductance

3.3 to 470μH
70xx: 7.0x7.0mm

 
SPM-HZ
125℃
High Current

0.33 to 22μH
40xx: 4.1x4.0mm
50xx: 5.2x5.0mm
65xx: 7.1x6.5mm

CLF-NI-D
150℃
Wide Inductance

1 to 470μH
50xx: 5.3x5.0mm
60xx: 6.3x6.0mm
70xx: 7.4x7.0mm

HPL
NEW
155℃
High Current

0.08 to 0.33μH
5050xx: 5.0x5.0mm
7580xx: 7.5x8.0mm

SPM-VT-D
NEW
155℃
High Current

0.15 to 100μH
65xx: 7.0x6.5mm
70xx: 7.5x7.0mm

Large Size

   
SLF-H
125℃
Wide Inductance

1.2 to 1500μH
101xx: 10.1x10.1mm
125xx: 12.5x12.5mm

 
SPM-HZ
125℃
High Current

0.47 to 68μH
100xx: 10.7x10.0mm

CLF-NI-D
150℃
Wide Inductance

1 to 470μH
100xx: 10.1x10.0mm
125xx: 12.8x12.5mm

SPM-VT-D
NEW
155℃
High Current

1 to 47μH
100xx: 10.5x10.0mm
125xx: 13.0x12.5mm

Large Size
Dual Coil

   
B82477D
150℃
Dual Coil

2 to 100μH
12.5x12.5mm

   

Very Large Size

   
B82559A
150℃
Super High Current

1.0 to 35μH
B82559AxA016: 17.3x18.7mm
B82559AxA019: 19.9x20.5mm
B82559AxA020: 22.3x22.0mm

   

Features

Process Wire Wound These products have a structure consisting of a core with copper wires wound around it. The use of thick copper wires can reduce the DC resistance, making them suitable for applications with large currents.
Composite-type products (SPM series), whose wire wound coils are integrally molded using magnetic metal powder, are also available, and are effective in countermeasures against coil acoustic noise.
Multi Layer Metal conductors are printed on sheets which are then laminated to create coils. These products are well-suited to achieving smaller product sizes and lower profiles, with excellent mass-producibility.
Thin Film Thin film processing is employed to make high-density pattern forming possible. Combinations with metallic magnetic materials make these products suitable for applications requiring small sizes and low profiles, as well as large currents.
Magnetic Material Ferrite These products have high μ and are suitable for high-inductance applications. They also possess consistent DC superimposition characteristics, demonstrating stable properties up to the magnetic saturation point.
Metal Since these products have small changes in inductance depending on temperature, and are less likely to experience magnetic saturation than ferrite, they possess soft saturation characteristics.
Shield Type No Shield A simple, open magnetic circuit type with no magnetic shielding on the coil components.
Resin Shield The areas around the coil are covered with resin which contains a mixture of magnetic powder such as ferrite and soft magnetic metals. Compared to shielded types, the magnetic shielding effectiveness of these products is limited, but they have good cost balance.
Shield Covering the areas around the coil with a shield core and molding with magnetic materials gives these products a structure similar to a closed magnetic circuit. This type has high magnetic shielding effectiveness with lower magnetic flux leakage than all other types.