Chip NTC Thermistors (Sensor)

Chip NTC Thermistors Selection Guide

Commercial Grade

Type Dimensions-code JIS[EIA] Use circuit example Temperature compensation for various types of circuits PA, PMIC BMS LCD LED
Circuit example
Resistance
(R25)
1kΩ 22kΩ 68kΩ 10kΩ 10kΩ 47kΩ 100kΩ
B constant
(B25/85)
4100K to 4500K 3435K to 4550K 4000K to 4550K 4100K to 4750K 3435K to 4550K 4000K to 4750k 4000K to 4550K
General 0402
[01005]
N/A N/A N/A N/A NTCG043JF103FTB N/A NTCG044EF104FTBX
0603
[0201]
N/A NTCG063JF223HTBX NTCG064EF683FTBX NTCG064BH103HTB NTCG063JF103FTB NTCG064BF473FTBX NTCG064EF104FTBX
1005
[0402]
NTCG104BH102HT1 NTCG104LH223HT1 NTCG104BF683FT1X NTCG104BH103HT1 NTCG103JF103FT1 NTCG104BF473FT1X NTCG104EF104FT1X
1608
[0603]
NTCG164BH102HT1 NTCG164LH223HT1 NTCG164LH683HT1 NTCG164BH103HT1 NTCG163JF103FT1 NTCG164BF473FT1 NTCG164KF104FT1
Low profile 0603
[0201]
N/A N/A N/A N/A N/A N/A NTCG064EF104FTNX
Conductive epoxy
application
0603
[0201]
N/A N/A N/A N/A N/A N/A NTCG064EF104FTBXP
Copper plating
for embedded
0603
[0201]
N/A N/A N/A N/A NTCG063JF103FTLE N/A N/A

Automotive Grade

Type Dimensions-code JIS[EIA] Use circuit example Temperature compensation for various types of circuits BMS V2X LED
Circuit example
Resistance
(R25)
2.2kΩ 22kΩ 4.7kΩ 10kΩ 10kΩ 68kΩ 100kΩ
B constant
(B25/85)
4000K to 4550K 4000K to 4550K 4000K to 4550K 4100K to 4750K 3435K to 4550K 4000K to 4750k 4000K to 4550K
Applicable to automobile
(125°C)
1005
[0402]
N/A N/A N/A N/A NTCG103JF103FTDS NTCG104BF683FTDSX NTCG104EF104FTDSX
1608
[0603]
NTCG164BH222JTDS NTCG164LH223JTDS NTCG164BH472JTDS NTCG164BH103JTDS NTCG163JF103FTDS N/A NTCG164KF104FTDS
Applicable to automobile
(150°C)
1005
[0402]
N/A N/A N/A N/A NTCG103JF103FT1S N/A NTCG104EF104FT1SX
1608
[0603]
N/A N/A N/A N/A NTCG163JF103FT1S N/A NTCG164KF104FT1S