Chip NTC Thermistors Selection Guide
Commercial Grade
| Type | Dimensions-code JIS[EIA] | Use circuit example | Temperature compensation for various types of circuits | PA, PMIC | BMS | LCD | LED | ||
|---|---|---|---|---|---|---|---|---|---|
| Circuit example | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
| Resistance (R25) |
1kΩ | 22kΩ | 68kΩ | 10kΩ | 10kΩ | 47kΩ | 100kΩ | ||
| B constant (B25/85) |
4100K to 4500K | 3435K to 4550K | 4000K to 4550K | 4100K to 4750K | 3435K to 4550K | 4000K to 4750k | 4000K to 4550K | ||
| General | 0402 [01005] |
N/A | N/A | N/A | N/A | NTCG043JF103FTB | N/A | NTCG044EF104FTBGX | |
| 0603 [0201] |
N/A | NTCG063JF223HTBX | NTCG064EF683FTBX | NTCG064BH103HTB | NTCG063JF103FTB | NTCG064BF473FTBX | NTCG064EF104FTBX | ||
| 1005 [0402] |
NTCG104BH102HT1 | NTCG104LH223HT1 B57261V2223J060 | NTCG104BF683FT1X | NTCG104BH103HT1 | NTCG103JF103FT1 B57230V2103F260 | NTCG104BF473FT1X B57221V2473J060 | NTCG104EF104FT1X B57250V2104F360 | ||
| 1608 [0603] |
NTCG164BH102HT1 | NTCG164LH223HT1 B57321V2223H060 | NTCG164LH683HT1 B57371V2683H060 | NTCG164BH103HT1 B57371V2103H060 | NTCG163JF103FT1 B57330V2103F260 | NTCG164BF473FT1 B57358V2473H560 | NTCG164KF104FT1 B57374V2104F060 | ||
| 2012 [0805] |
B57421V2102H062 | B57471V2223H062 | N/A | B57421V2103H062 | B57421V2103H062 | B57471V2473H062 | B57471V2104H062 | ||
| Low profile | 0603 [0201] |
N/A | N/A | N/A | N/A | N/A | N/A | NTCG064EF104FTNX | |
| Conductive epoxy application |
0603 [0201] |
N/A | N/A | N/A | N/A | N/A | N/A | NTCG064EF104FTBXP | |
| Copper plating for embedded |
0603 [0201] |
N/A | N/A | N/A | N/A | NTCG063JF103FTLE | N/A | N/A | |
Automotive Grade
| Type | Dimensions-code JIS[EIA] | Use circuit example | Temperature compensation for various types of circuits | BMS | V2X | LED | |||
|---|---|---|---|---|---|---|---|---|---|
| Circuit example | ![]() |
![]() |
![]() |
![]() |
|||||
| Resistance (R25) |
2.2kΩ | 22kΩ | 4.7kΩ | 10kΩ | 10kΩ | 68kΩ | 100kΩ | ||
| B constant (B25/85) |
4000K to 4550K | 4000K to 4550K | 4000K to 4550K | 4100K to 4750K | 3435K to 4550K | 4000K to 4750k | 4000K to 4550K | ||
| Applicable to automobile (125°C) |
1005 [0402] |
N/A | N/A | B57251V5472J060 | B57251V5103J060 | NTCG103JF103FTDS | NTCG104BF683FTDSX | NTCG104EF104FTDSX | |
| 1608 [0603] |
NTCG164BH222JTDS | NTCG164LH223JTDS | NTCG164BH472JTDS | NTCG164BH103JTDS | NTCG163JF103FTDS | N/A | NTCG164KF104FTDS | ||
| Applicable to automobile (150°C) |
1005 [0402] |
N/A | N/A | B57251V5472J060 | B57251V5103J060 | NTCG103JF103FT1S B57232V5103F360 | N/A | NTCG104EF104FT1SX B57254V5104F360 | |
| 1608 [0603] |
N/A | B57352V5223H060 | N/A | B57351V5103H060 | NTCG163JF103FT1S B57332V5103F360 | N/A | NTCG164KF104FT1S B57355V5104F360 | ||