Flash Storages
SDE9D Series | 2D NAND Storage | 2.5” PATA SSD | Flash Storage Lineup
2D NAND Storage
SDE9D Series
Parallel ATA (PATA) hard disk drives (HDDs) are used in many social infrastructure facilities, industrial equipment, and embedded devices. However, PATA (IDE) HDDs are no longer in production, and the SDE9D series can be connected via a standard IDE 44-pin connector, making it easy to replace HDDs with SSDs.
GENERAL INFORMATION
| TYPE | 2.5 inch PATA SSD |
|---|---|
| INTERFACE DATA TRANSFER MODE | IDE UDMA0-6, MDMA0-4 & PIO0-6 |
| CONNECTOR | 44PIN |
| OUTLINE DIMENSIONS | 100 x 69.85 x 9.5 mm |
| SERIES | SDE9D |
| CONTROLLER TYPE | TDK GBDriver RA9 |
| FLASH TYPE | SLC |
| DENSITY RANGE | 1 GB - 64 GB |
| DATA RETENTION | 10 years @ life begin-10% 1 year @ life end |
| ENDURANCE ENTERPRISE WL | 1 GB ~ 4 GB:50,000 P/E Cycles 8 GB ~ 32 GB:100,000 P/E Cycles *Flash Block Level |
TEMPERATURE
| OPERATING TEMPERATURE | Commercial: 0°C to +70°C Industrial: -40°C to +85°C |
|---|---|
| STORAGE TEMPERATURE | Commercial: -25°C to +85°C Industrial: -40°C to +85°C |
PERFORMANCE
| Read (max.) | 50 MByte/sec |
|---|---|
| Write (max.) | 35 MByte/sec |
ROBUSTNESS
| MTBF | ≥ 2,000,000 hours |
|---|---|
| SHOCK | 1500G,1.0ms |
| VIBRATION | 20G,10-2000Hz |
| HUMIDITY | 0 to 90 % RH (No condensation) |
ELECTRICAL DATA
| VOLTAGE | 5 V ± 10 % |
|---|---|
POWER CONSUMPTION (*RT) | - Single mode UDMA Read Write:80mA - 2ch mode UDMA Read Write:135mA - Stand-by:5mA |
FEATURE LIST
| FEATURES & TOOLS | - In-House Designed Controller (HW/FW) - DRAM-less Design - Power Fail Data Safety - Power Back-up Circuit - Global static wear leveling - SMART - TRIM |
|---|
Note: Details of each function can be found by downloading the catalog.
TDK STANDARD PART NUMBER
| Operating Temp. |
|---|
| Commercial Grade 0℃~+70℃ |
| Capacity | 2D-SLC |
|---|---|
| 1GB | SDE9D001GTNACB00ESA0 |
| 2GB | SDE9D002GTNBCB00ESA0 |
| 4GB | SDE9D004GTNBCB00ESA0 |
| 8GB | SDE9D008GTYBCB00ESA0 |
| 16GB | SDE9D016GTYBCB00ESA0 |
| 32GB | SDE9D032GTYBCB00ESA0 |
| 64GB | SDE9D064GTYBCB00ESA0 |
| Operating Temp. |
|---|
| Industrial Grade -40℃~+85℃ |
| Capacity | 2D-SLC |
|---|---|
| 1GB | SDE9D001GTNAWB00ESA0 |
| 2GB | SDE9D002GTNBWB00ESA0 |
| 4GB | SDE9D004GTNBWB00ESA0 |
| 8GB | SDE9D008GTYBWB00ESA0 |
| 16GB | SDE9D016GTYBWB00ESA0 |
| 32GB | SDE9D032GTYBWB00ESA0 |
| 64GB | SDE9D064GTYBWB00ESA0 |