EMI抑制コンデンサ セレクションガイド

B3291*A3/B3 → X1, 330 V AC

Features:
Compact size
Lead spacing: 10 mm to 37.5 mm
Capacitance range: 10 nF to 6.8 µF
Max operating temperature: 110 °C
B3291*A5/B5 → X1, 530 V AC

Features:
Lead spacing: 15 mm to 52.5 mm
Capacitance range: 6.8 nF to 5.6 µF
Max operating temperature: 110 °C
THB test: 40 °C / 93% RH / 440 V AC / 500 h
B3291*H4/J4 → X1, 480 V AC

Features:
Lead spacing: 15mm to 52.5mm
Capacitance range: 15 nF to 10 µF
Max operating temperature: 110°C
THB test: 85 °C /85% RH / 380 V AC / 1000 h
B81123* → Y1, 500 V AC

Features:
Lead spacing: 15 mm to 22.5 mm
Capacitance range: 1 nF to 10 nF
Max operating temperature: 110°C
THB test: 85 °C / 85% RH / 500 V AC / 1000 h
AECQ-200D
B3292*C/D → X2 305 VAC

Features:
Compact size
Lead spacing: 10 mm to 52.5 mm
Wide capacitance range: 10 nF to 30 µF
Max operating temperature 110 °C
B3292*P/Q → X2, 305 VAC

Features:
High temperature: 125 °C
Lead spacing: 15 mm to 27.5 mm Capacitance range: 33 nF to 5.6 µF
THB test: 85 °C / 85% RH /240 V AC / 500 h
AECQ-200D
B3292*P/Q 76x → X2, 305 V AC

Features:
High temperature: 125 °C
Lead spacing: 15 mm to 27.5 mm
Capacitance range: 33 nF to 5.6 µF
THB test: 85 °C / 85% RH / 275 V AC / 1000 h
AECQ-200D
B3292*H/J → X2, 305 V AC

Features:
Lead spacing: 15 mm to 37.5 mm
Wide capacitance range: 100 nF to 15 µF
Max operating temperature 110°C
THB test: 85 °C / 85% RH / 240 V AC / 1000 h AECQ-200D
B3293*A3/B3 → X2, 305 V AC

Features:
Lead spacing: 15 mm to 37.5 mm
Capacitance range: 47 nF to 2.2 µF
Max operating temperature 105 °C
For series connection with the mains
THB test: 85 °C / 85% RH / 240 V AC / 1000 h
AECQ-200D
B3292*A4/B4 → X2, 350 V AC

Features:
Lead spacing: 27.5 mm to 52.5 mm
Capacitance range: 470 nF to 20 µF
Max operating temperature 110 °C
THB test: 85 °C / 85% RH / 330 V AC / 1000 h
AECQ-200D
B3292*M/N → X2, – 305 V AC

Features:
Compact size
Lead spacing: 15 mm to 37.5 mm
Capacitance range 100 nF to 4.7 µF
Max operating temperature 110°C
THB test: 85 ˚C / 85% RH / 305 V AC / 1000 h
AECQ-200D
B3202*A3/B3 → Y2, 300 V AC

Features:
Compact size
Lead spacing: 10 mm to 37.5 mm
Capacitance range: 1 nF to 1 µF
Max operating temperature: 110 °C
B3202*H3/J3 → Y2, 300 V ACNEW

Features:
Lead spacing: 10 mm to 37.5 mm
Capacitance range: 1 nF to 1 µF
Max operating temperature: 125 °C
THB test: 40 °C / 93% RH / 330 V AC / 1000 h
AECQ-200D
B3203*A4/B4 → Y2, 350 V AC

Features:
Lead spacing: 15 mm to 37.5 mm
Capacitance range: 4.7 nF to 1.2 µF
Max operating temperature: 110 °C
THB test: 85 °C / 85% RH / 350 V AC / 1000 h
AECQ-200D