超小型POLコンバータμPOL セレクションガイド

TDK μPOLは、FPGAやASICなどの高性能LSIに最適な、超小型・高効率のポイント・オブ・ロード(POL)コンバータです。幅広い入力範囲とI2C通信対応により、さまざまなアプリケーションに適しています。さらに、1〜200A対応のPOL電源ラインナップを揃え、FPGAやSoC向けに高効率かつ高信頼の電源ソリューションを提供します。

SERIESFS3303FS1703FS140xFS1003FS160xFS160xAFS1006FS1412FS1525
Illustrations
PackageLGA / 14PINLGA / 17PINLGA / 22PINLGA / 69PIN
Dimensions(mm)2.5 × 2.5 × 1.213.3 × 3.3 × 1.473.3 × 3.3 × 1.354.9 × 5.8 × 1.566.8 × 7.65 × 3.75
Output Current (Iout)3A3A3A to 6A6A3A3A to 6A6A3A to 6A6A6A12A25A ~ 200A
Input Voltage (Vin)2.75V to 3.3V for 2.5V
2.75V to 5.5V for 3.3V
4.5V to 5.5V4.5V to 16V**4.2V to 16V**9V to 16V for 5V
4.75V to 16V for 3.3V
4.5V to 16V 
Output
Voltage
(Vout)
5.00  FS1403-5000- FS1003-0600-*FS1603-5000-FS1606-0600-*FS1603A-5000-FS1606A-0600-*FS1006-5000-  
3.30
FS3303-0400-*
FS1703-3300-FS1403-3300-
FS1404-3300-
 FS1603-3300-
FS1604-3300-
FS1603A-3300-
FS1604A-3300-
FS1006-3300-  
2.50

 

 

 

 

 

 

 

 

 

 

 

FS1404-2500-
FS1406-2500-
 FS1604-2500-
FS1606-2500-
FS1604A-2500-
FS1606A-2500-
   
1.80FS1406-1800-FS1406-0600-*FS1606-1800-FS1606A-1800- FS1412-0600-*FS1525-0600-*
1.50 FS1606-1500-FS1606A-1500- 
1.20FS1406-1200-FS1606-1200-FS1606A-1200- 
1.10FS1406-1100-FS1606-1100-FS1606A-1100- 
1.05FS1406-1050-FS1606-1050-FS1606A-1050- 
1.00FS1406-1000-FS1606-1000-FS1606A-1000- 
0.90FS1406-0900-   
0.80FS1406-0800-   
0.75FS1406-0750-   
0.70FS1406-0700-   
0.60    
0.40  
Evaluation BoardEV3303-0400-A
事前準備
EV1703-3300-AEV1403-5000-A
EV1404-3300-A
EV1406-1800-A
EV1406-0600-AEV1003-0600-AEV1603-5000-A
EV1604-3300-A
EV1606-0600-AEV1603A-5000-A
EV1604A-3300-A
EV1606A-0600-AEV1006-5000-A
EV1006-3300-A
EV1412-0600-AEV1525-0800-25A
EV1525-0800-50A
Operating Temperature-40ºC to 125ºC
Mode of ControlANALOG
 I2C
Telemetry  Vin/Vo/Io/TempVin/Vo/TempVin/Vo/Io/Temp

* 電圧分割器付き
** デュアル電源構成で2.5V入力が利用可能