Tech Library (-) Products & Technologies Applications & Cases Facet Tech Note List Article Category » Taxonomy term » Name Ferrite und Zubehör HF-Komponenten (-) Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Sensoren und Sensorsysteme Facet Tech Note List Product Categories L1 (-) Automobilindustrie ICT Industrie & Energie Unterhaltungselektronik Facet Tech Note List Application Category 2022 2020 2019 (-) 2018 2015 Facet Tech Note List Published on Date Products & Technologies Dez. 2018 [Produkt-Übersicht] Ferrite Shield-Type Automotive Power Inductors The products in the SLF-H/LTF-D/CLF-NI-D series consist of wire-wound automotive grade power inductors provided with magnetic shielding by a ferrite ring core. Their lineup includes inductors with a wide variety of sizes and inductance values, which have the high reliability required to withstand the harsh environments of automotive use. They are ideal for application in various types of automotive equipment including meters, headlights, and ECMs. The products in the SLF-H/LTF-D/CLF-NI-D series consist of wire-wound automotive grade power inductors provided with magnetic shielding by a ferrite ring core. Their lineup includes inductors with a wide variety of sizes and inductance values, which have the high reliability required to withstand the harsh environments of automotive use. They are ideal for application in various types of automotive equipment including meters, headlights, and ECMs. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Nov. 2018 [Produkt-Übersicht] Power Inductor SPM Series The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2018 [Produkt-Übersicht] Power Inductor TFM Series The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Okt. 2018 [Produkt-Übersicht] Power Inductor VLS Series The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. The VLS series power inductors are magnetic shield (resin) type wound inductors that have been developed taking full advantage of the material technology and manufacturing processes that TDK have accumulated so far. This type of inductors can largely be classified into three categories: VLS-HBX/HBU series, VLS-CX series, and VLS-EX/AF/EX-H series; and they show respective excellent features. This article introduces the structure, features, and application purposes of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies März. 2018 [Produkt-Übersicht] 3D transponder coils for 22 kHz with high sensitivity TDK Corporation is extending its B82453C*A* series of 3D transponder coils with a new type that features an operating frequency of 22 kHz. The new component (B82453C0335A022) complements the existing spectrum designed for a frequency of 125 kHz and is suitable for automotive passive entry passive start (PEPS) and other access systems based on the lower frequency. TDK Corporation is extending its B82453C*A* series of 3D transponder coils with a new type that features an operating frequency of 22 kHz. The new component (B82453C0335A022) complements the existing spectrum designed for a frequency of 125 kHz and is suitable for automotive passive entry passive start (PEPS) and other access systems based on the lower frequency. Induktivitäten (Spulen) Induktivitäten (Spulen) Transponderspulen