Tech Library Products & Technologies Applications & Cases Solution Guides Facet Tech Note List Article Category » Taxonomy term » Name Ferrite und Zubehör HF-Komponenten Induktivitäten (Spulen) Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Kondensatoren Schutzbauelemente Sensoren und Sensorsysteme Facet Tech Note List Product Categories L1 (-) Automobilindustrie ICT Industrie & Energie Medizin & Gesundheitswesen Others Unterhaltungselektronik Wearables Facet Tech Note List Application Category 2022 2021 2020 2019 (-) 2018 2017 2016 2015 Facet Tech Note List Published on Date Products & Technologies Dez. 2018 [Produkt-Übersicht] Chip Antenna ANT Series TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. TDK's ANT series ceramic chip antennas feature compact and low profile designs utilizing low temperature co-fired ceramic technology (LTCC). Even with their small size and thin profile, TDK antennas maintain high performance and reliability, all with the industry's smallest "keep-out" area on the PCB which enable ease of PCB design and revision at each development stage. HF-Komponenten Applications & Cases Dez. 2018 [Application Note] Driving New Mobility Innovative Elektronik ist fundamental für das Fahrzeug von morgen. Entsprechend breit ist die Palette neuartiger TDK und EPCOS Bauelemente sowohl für die konventionelle Fahrzeugtechnik als auch die E-Mobilität. Innovative Elektronik ist fundamental für das Fahrzeug von morgen. Entsprechend breit ist die Palette neuartiger TDK und EPCOS Bauelemente sowohl für die konventionelle Fahrzeugtechnik als auch die E-Mobilität. Induktivitäten (Spulen) Kondensatoren Sensoren und Sensorsysteme Aluminium-Elektrolyt-Kondensatoren Keramik-Vielschichtkondensatoren (MLCC) Products & Technologies Dez. 2018 [Produkt-Übersicht] Ferrite Shield-Type Automotive Power Inductors The products in the SLF-H/LTF-D/CLF-NI-D series consist of wire-wound automotive grade power inductors provided with magnetic shielding by a ferrite ring core. Their lineup includes inductors with a wide variety of sizes and inductance values, which have the high reliability required to withstand the harsh environments of automotive use. They are ideal for application in various types of automotive equipment including meters, headlights, and ECMs. The products in the SLF-H/LTF-D/CLF-NI-D series consist of wire-wound automotive grade power inductors provided with magnetic shielding by a ferrite ring core. Their lineup includes inductors with a wide variety of sizes and inductance values, which have the high reliability required to withstand the harsh environments of automotive use. They are ideal for application in various types of automotive equipment including meters, headlights, and ECMs. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Products & Technologies Nov. 2018 [Produkt-Übersicht] CeraPlas: Kompakter Generator für kaltes Plasma Die TDK Corporation präsentiert mit CeraPlas™ HF einen kompakten Generator zur Erzeugung von kaltem Plasma. Das auf einer PZT-Keramik (Lead Zirconate Titanate) basierende Generatorelement ist in einem Kunststoffkörper mit Abmessungen von nur 47,3 x 20 x 20 mm3 eingebettet, der über lötbare Anschlüsse verfügt. Die TDK Corporation präsentiert mit CeraPlas™ HF einen kompakten Generator zur Erzeugung von kaltem Plasma. Das auf einer PZT-Keramik (Lead Zirconate Titanate) basierende Generatorelement ist in einem Kunststoffkörper mit Abmessungen von nur 47,3 x 20 x 20 mm3 eingebettet, der über lötbare Anschlüsse verfügt. Keramische Schalt- / Heizelemente und Piezo-Komponenten, Schütze, Signaltongeber und Mikrofon Products & Technologies Nov. 2018 [Produkt-Übersicht] CeraLink in modularer Flex-Assembly-Technologie Die TDK Corporation präsentiert die bewährten CeraLink® Kondensatoren nun auch in modularer Flex-Assembly-Technologie. Bei diesem platzsparenden Aufbau werden zur Erhöhung der Kapazität zwei, drei oder zehn identische Kondensatoren über gemeinsame Anschlüsse parallelgeschaltet. Die TDK Corporation präsentiert die bewährten CeraLink® Kondensatoren nun auch in modularer Flex-Assembly-Technologie. Bei diesem platzsparenden Aufbau werden zur Erhöhung der Kapazität zwei, drei oder zehn identische Kondensatoren über gemeinsame Anschlüsse parallelgeschaltet. Kondensatoren Keramische Kondensatoren CeraLink®-Kondensatoren Products & Technologies Nov. 2018 [Produkt-Übersicht] Kompakte Single-ended-Serie mit hoher Strombelastbarkeit Die TDK Corporation hat eine neue Serie von EPCOS Single-ended Aluminium-Elektrolyt-Kondensatoren entwickelt, die sich durch ihre besonders kompakte Bauform mit großem CV-Produkt und hoher Wechselstromtragfähigkeit auszeichnet. Die TDK Corporation hat eine neue Serie von EPCOS Single-ended Aluminium-Elektrolyt-Kondensatoren entwickelt, die sich durch ihre besonders kompakte Bauform mit großem CV-Produkt und hoher Wechselstromtragfähigkeit auszeichnet. Kondensatoren Aluminium-Elektrolyt-Kondensatoren Single-ended (Radiale) Kondensatoren Products & Technologies Nov. 2018 [Produkt-Übersicht] Power Inductor SPM Series The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. The SPM series power inductors are the metal composite type wire-wound inductors that have the coils integrally molded with metallic magnetic powder. Compared to ferrite-base wire-wound inductors, the SPM series inductors realize larger current, lower Rdc, smaller size and superior DC bias characteristic. In addition, they ensure low magnetic flux leakage and are effective as a means to suppress acoustic noise of the coil. This article introduces the structure, features, and application of these products, and other information that helps you in an easy-to-understand way. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Applications & Cases Okt. 2018 [Application Note] Solid-State-Akkumulator in SMD-Technologie für IoT-Anwendungen Ob einfache Gadgets oder komplexe industrielle IoT-Geräte – eine platzsparende, zuverlässige wie auch äußerst sichere Stromversorgung benötigen sie alle. CeraCharge™, der weltweit erste Solid-State-Akkumulator in SMD-Technologie erfüllt alle diese Ansprüche. Ob einfache Gadgets oder komplexe industrielle IoT-Geräte – eine platzsparende, zuverlässige wie auch äußerst sichere Stromversorgung benötigen sie alle. CeraCharge™, der weltweit erste Solid-State-Akkumulator in SMD-Technologie erfüllt alle diese Ansprüche. Applications & Cases Okt. 2018 [Application Note] Heiß-kalt kombiniert Leistungsstarke Lasten sind beim Einschalten für Sicherungen und Bauelemente ein großer Stressfaktor, da hierbei sehr hohe Ströme fließen. Um diese zu vermeiden, bietet TDK keramische EPCOS Einschaltstrom-Begrenzer auf der Basis von NTC- und PTC-Thermistoren, die auch kombiniert eingesetzt werden können. Leistungsstarke Lasten sind beim Einschalten für Sicherungen und Bauelemente ein großer Stressfaktor, da hierbei sehr hohe Ströme fließen. Um diese zu vermeiden, bietet TDK keramische EPCOS Einschaltstrom-Begrenzer auf der Basis von NTC- und PTC-Thermistoren, die auch kombiniert eingesetzt werden können. Schutzbauelemente Überlastschutz PTC-Einschaltstrombegrenzer Products & Technologies Okt. 2018 [Produkt-Übersicht] Power Inductor TFM Series The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. The TFM series of power inductors consists of compact, thin inductors developed with the skillful application of the thin-film processing techniques acquired by TDK throughout its past. By using metallic magnetic materials with high saturation magnetic flux densities, these products have furthermore achieved the outstanding DC superimposition characteristics required of power inductors. This article clearly describes and explains valuable information for our customers related to the products in the TFM series, including their structures, features, and uses. Induktivitäten (Spulen) Induktivitäten (Spulen) SMD / SMT-Induktivitäten (Spulen) Seitennummerierung Aktuelle Seite 1 Seite 2 Seite 3 Nächste Seite Next › Letzte Seite Last »