PoleCap Capacitors
Product Spotlights
Tech Notes
Other Contents
TDK Product Features
The PoleCap series of PFC capacitors has been designed for outdoor, pole-mounted and fixed PFC applications. Based on the PhaseCap and PhiCap technology, special properties make them suitable for outdoor usage or in applications with high dust or moisture concentration. They feature pre-assembled cable and discharge resistor, and a fault identification visible from the ground. All live parts are fully covered during operation, and they offer a dual safety system. The rated voltages range from 400 V AC to 525 V AC, and the output range is from 0.5 kvar to 30 kvar at 50/60 Hz.

News