TDK Product Features

The PoleCap series of PFC capacitors has been designed for outdoor, pole-mounted and fixed PFC applications. Based on the PhaseCap and PhiCap technology, special properties make them suitable for outdoor usage or in applications with high dust or moisture concentration. They feature pre-assembled cable and discharge resistor, and a fault identification visible from the ground. All live parts are fully covered during operation, and they offer a dual safety system. The rated voltages range from 400 V AC to 525 V AC, and the output range is from 0.5 kvar to 30 kvar at 50/60 Hz.

News

Oct. 16, 2020
Application Guide for Fuel Injection System in motorcycle has been released.
Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.