Common Mode Filters / Chokes

Selection Guide for Signal Line Common Mode Filters/Chokes (Commercial Grade)

Click to view detailed information.

Commercial Grade

  • Wire Wound
  • Multilayer
  • Thin-film
Dimensions-
code JIS[EIA]
Category
USB2.0
480Mbps
USB3.0/3.1 Gen1
5Gbps
USB3.1 Gen2/ USB3.2
10Gbps
HDMI1.2
1.65Gbps/line
HDMI1.3/1.4
3.4Gbps/line
HDMI2.0
6Gbps/line
HDMI2.1
12Gbps/line
MIPI D-PHY
1.5Gbps/line
MIPI D-PHY
2.5Gbps/line
MIPI D-PHY
4.5Gbps/line
MIPI C-PHY
5.7Gbps/line
DisplayPort
2.7Gbps/line
DisplayPort
5.4Gbps/line
DisplayPort
8.1Gbps/line
Common Mode Filter / Chokes
0403
TCM0403S/R Type
TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403R-900-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210 TCM0403S-350-2P-T210
0605
TCM0605M/S Type
TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201

TCM0605T
Type
TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201
0906
TCM0906C Type
TCM0906C-400-3P-T200
1210
MCZ
Series
MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210AH900L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G MCZ1210DH500L2TA0G
2012
ACM2012E Type
ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T00 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01 ACM2012E-900-2P-T01