DCリンク用パワーコンデンサ (MKP 円筒形) セレクションガイド
特徴 | Standard | Metal top | Resin top | Low LSI / ULSI HF |
---|---|---|---|---|
DCリンク | B2562* For DC link standard applications Renewable energies Industrial drives and traction |
B2568* Tightly sealed for operations in harsh environment and ultra low ESL LS<14nH with 4 terminals |
B2569* High humidity resistance 1.3 UN, 85 °C/85%/500 h Improved high Partial Discharge (PD) extinction voltage >1.6 kVac (10 pC) |
B2563* Low Inductance design LS <13 nH, DC link for e-mobility and EV charger applications |
電圧範囲 | 700 VDC → 2000 VDC | 900 VDC → 3000 VDC | 700VDC → 3000 VDC | 600 VDC → 2000 VDC |
静電容量 範囲 |
40 µF → 4000 µF | 50 µF → 4000 µF | 45 µF → 5500 µF | 20 µF → 400 µF |
直径 | 85 mm ≤ D ≤ 116 mm | 85 mm ≤ D ≤ 136 mm | 75 mm ≤ D ≤ 136 mm | D = 85 mm |
高さ | 70 mm ≤ H ≤ 345 mm | 99 mm ≤ H ≤ 368 mm | 95mm ≤ H ≤ 370 mm | 50 mm ≤ H ≤ 65 mm |
参考規格 | IEC 61071 RoHS UL-810 compliant |
IEC 61071 RoHS |
IEC 61071 RoHS UL-810 compliant |
IEC 61071 RoHS |
標準構造 |