What is a TMR Angle Sensor?

A TMR angle sensor is a type of magnetic sensor that detects the direction of the magnetic field of a magnet.

These products incorporate TDK’s accumulated magnetic technologies and thin-film technologies and boast high precision, high-reliability, and excellent temperature characteristics.
TMS sensors can operate stably under a wide range of temperatures. Because of this, they are increasingly used as automotive components, which require high precision and reliability. They also feature low power consumption and are used in a broad range of products in addition to automobiles including consumer products such as robots and smartphones.

TMR: Tunnel Magneto Resistance

Sensor Output Hands-On

Experience sensor outputs that change in real time as the target magnet rotates. Pick up the rotating magnet and move it up, down, left, or right.

The sensor detects the absolute angle of the magnetic field, and the resistance of the TMR element is converted to Sin/Cos voltage inside the sensor, which is displayed on the black screen as the output value.

The sensor output changes in real time as the magnet is rotated.Rotation of the magnet and the slider are interlocked.

Rotation can be stopped and reversed by pressing the play button

It can be confirmed that the amplitude does not change when the magnet is moved up and down.

normalized amplitude
TMR Angle Sensor Output
angle
sin cos
N
8
deg
Angle
50
%
Distance
Rotation
0 90 180 270 360
Distance

Features of TDK’s TMR Sensors

- Magnetic sensor industry’s highest class of angle precision
- Excellent environment resistance, high-reliability design that maintains performance over long periods, and compatible with automotive grades
- Extremely stable output characteristics over a wide temperature range eliminates the need for temperature correction processing
- Extensive lineup of automotive-grade analog and digital products compatible with redundant designs to achieve ASIL compatibility
- Analog response performance that supports ultra-high rotations speeds in excess of 1 giga-RPM (theoretical value)
- Provision of packages that contribute to overall system compactness, weight reduction, cost reduction and soldering reliability
- TMR sensors can be used in applications subject to vibration with high accuracy because the output amplitude does not change within a certain range of magnetic field strength.

Performance

TDK was the first in the world to commercialize automotive TMR sensors and began shipments in 2014.
TDK’s TMR sensors are used in a wide range of applications including automobiles, which are becoming increasingly automated and electrified, industrial equipment, which is often used in environments prone to dust and contamination, and consumer products, which need to be compact and have low power consumption.
TDK is able to meet high-precision sensing needs around the world with TMR sensors that have unparalleled high angle precision.

Applications

  • Application Examples
  • 5:40

    Introduction of automotive industry
    trends and TMR angle sensor products

    Video Player is loading.
    Current Time 0:00
    Duration 5:40
    Loaded: 2.91%
    Stream Type LIVE
    Remaining Time 5:40
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected
  • 1:00

    e-bikes motor control solution

    Video Player is loading.
    Current Time 0:00
    Duration 1:00
    Loaded: 16.31%
    Stream Type LIVE
    Remaining Time 1:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected
  • 1:15

    Automotive application
    On-Axis/Off-Axis

    Video Player is loading.
    Current Time 0:00
    Duration 1:15
    Loaded: 13.22%
    Stream Type LIVE
    Remaining Time 1:15
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected
  • 5:40

    Introduction of automotive industry
    trends and TMR angle sensor products

  • 1:00

    e-bikes motor control solution

  • 1:15

    Automotive application
    On-Axis/Off-Axis

YouTube

Video Gallery

A gallery of videos relating to TMR angle sensors

Contact Us

You can check the questions and the answers from customers in "FAQ".

Contact TDK to request samples or evaluation boards or to makes requests or submit questions.