Chip NTC Thermistors Selection Guide

Commercial Grade

Type Dimensions-code JIS[EIA] Use circuit example Temperature compensation for various types of circuits PA, PMIC BMS LCD LED
Circuit example
Resistance
(R25)
1kΩ 22kΩ 68kΩ 10kΩ 10kΩ 47kΩ 100kΩ
B constant
(B25/85)
4100K to 4500K 3435K to 4550K 4000K to 4550K 4100K to 4750K 3435K to 4550K 4000K to 4750k 4000K to 4550K
General 0402
[01005]
N/A N/A N/A N/A NTCG043JF103FTB N/A NTCG044EF104FTBGX
0603
[0201]
N/A NTCG063JF223HTBX NTCG064EF683FTBX NTCG064BH103HTB NTCG063JF103FTB NTCG064BF473FTBX NTCG064EF104FTBX
1005
[0402]
NTCG104BH102HT1 NTCG104LH223HT1 B57261V2223J060 NTCG104BF683FT1X NTCG104BH103HT1 NTCG103JF103FT1 B57230V2103F260 NTCG104BF473FT1X B57221V2473J060 NTCG104EF104FT1X B57250V2104F360
1608
[0603]
NTCG164BH102HT1 NTCG164LH223HT1 B57321V2223H060 NTCG164LH683HT1 B57371V2683H060 NTCG164BH103HT1 B57371V2103H060 NTCG163JF103FT1 B57330V2103F260 NTCG164BF473FT1 B57358V2473H560 NTCG164KF104FT1 B57374V2104F060
2012
[0805]
B57421V2102H062 B57471V2223H062 N/A B57421V2103H062 B57421V2103H062 B57471V2473H062 B57471V2104H062
Low profile 0603
[0201]
N/A N/A N/A N/A N/A N/A NTCG064EF104FTNX
Conductive epoxy
application
0603
[0201]
N/A N/A N/A N/A N/A N/A NTCG064EF104FTBXP
Copper plating for
embedded
0603
[0201]
N/A N/A N/A N/A NTCG063JF103FTLE N/A N/A

Automotive Grade

Type Dimensions-code JIS[EIA] Use circuit example Temperature compensation for various types of circuits BMS V2X LED
Circuit example
Resistance
(R25)
2.2kΩ 22kΩ 4.7kΩ 10kΩ 10kΩ 68kΩ 100kΩ
B constant
(B25/85)
4000K to 4550K 4000K to 4550K 4000K to 4550K 4100K to 4750K 3435K to 4550K 4000K to 4750k 4000K to 4550K
Applicable to automobile
(125°C)
1005
[0402]
N/A N/A B57251V5472J060 B57251V5103J060 NTCG103JF103FTDS NTCG104BF683FTDSX NTCG104EF104FTDSX
1608
[0603]
NTCG164BH222JTDS NTCG164LH223JTDS NTCG164BH472JTDS NTCG164BH103JTDS NTCG163JF103FTDS N/A NTCG164KF104FTDS
Applicable to automobile
(150°C)
1005
[0402]
N/A N/A B57251V5472J060 B57251V5103J060 NTCG103JF103FT1S B57232V5103F360 N/A NTCG104EF104FT1SX B57254V5104F360
1608
[0603]
N/A B57352V5223H060 N/A B57351V5103H060 NTCG163JF103FT1S B57332V5103F360 N/A NTCG164KF104FT1S B57355V5104F360