Magnetic Current Sensors
Product Top Page
Product Spotlights
Tech Notes
Other Contents
Technical Support Tools
Related Information
TDK Product Features
The CUR 4000 sensor was developed according to ISO26262 (ASIL B ready) for current measurements in automotive and industrial applications such as high-voltage battery monitoring systems of hybrid and electric vehicles (xEV). A flexible Multi-Hall-Array allows linear or differential magnetic-field sensing for contactless and precise current sensing up to ≥2000 A. CUR 4000 can be used for different module concepts like core-based or coreless. In the linear modes of CUR 4000, a configurable array of Hall elements enables highly accurate measurements for core-based stray-field robust sensor-module designs. The differential mode enables small coreless and stray-field robust system designs without shields.

News