Related Information

TDK Product Features

The CUR 423x is a single-axis contactless magnetic-field sensor for galvanically isolated DC and AC current measurements. The Tunnel Magneto Resistance (TMR) sensing technology enables current measurements with high sensitivity and high accuracy in applications like battery monitoring systems of hybrid and electric vehicles (xEV). The CUR 423x sensor is developed according to ISO26262 ASIL‑B ready.

News

Sep. 25, 2020
Application Guide for True Wireless Stereo has been released.
Sep. 17, 2020
Application Guide for ABS/CBS in motorcycle has been released.
Sep. 16, 2020
Application Guide for Variable Frequency Drives has been released.
Sep. 1, 2020
Application Guide for Mobile Router has been released.
Aug. 26, 2020
Application Guide for Major Appliances has been released.