Tech Library
Products & Technologies
TDK Corporation (TSE:6762) presents the new B58101A0109A* (HP100) series of heat pump sensors for measuring the refrigerant temperature indirectly via the pipes' surface temperature. The NTC-based sensors are specifically designed to meet automotive requirements. Standard for pipe diameters of 12.8 mm, this clip-on design can operate in harsh environments from -40 °C to +150 °C and is water immersion resistant for up to 500 hours. The response time is less than 7 s. The new AEC-Q200 qualified sensors offer a high dielectric strength of 1250 V AC for 10 s, an important criterion for use in EVs. A low temperature tolerance of ±0.3 K at a nominal temperature of 85 °C ensures high control accuracy.
TDK Corporation (TSE:6762) presents the new B58101A0109A* (HP100) series of heat pump sensors for measuring the refrigerant temperature indirectly via the pipes' surface temperature. The NTC-based sensors are specifically designed to meet automotive requirements. Standard for pipe diameters of 12.8 mm, this clip-on design can operate in harsh environments from -40 °C to +150 °C and is water immersion resistant for up to 500 hours. The response time is less than 7 s. The new AEC-Q200 qualified sensors offer a high dielectric strength of 1250 V AC for 10 s, an important criterion for use in EVs. A low temperature tolerance of ±0.3 K at a nominal temperature of 85 °C ensures high control accuracy.